The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 18mm (.71 in) Grip, 316 Stainless Steel, Electropolished
E5-9010
Quarter-Turn Cam Latch Cam, 18mm (.71 in) Grip, 316 Stainless Steel, Electropolished
Specifications
Material
316 Stainless Steel
Finish
Electropolished
Grip Type
Fixed
Grip - Minimum (mm)
18.00
Grip - Maximum (mm)
20.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
IntechBJ Engineering Co. Ltd
Beijing
80
2024-06-03
info@intechbj.com
86-010-83833828
DB Roberts Co.
Wilmington MA USA
66
2024-06-11
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
20
2024-06-11
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
8
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2024-06-11
info@zinorm.de
+49 (0) 4102 677 12 0
HI-TECH FASTENERS
FREDERICK MD USA
4
2024-06-11
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
4
2024-06-11
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
2
2024-06-12
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2024-06-11
info@global-dtech.com
+34 91 661 20 79