The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, L-handle, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-9-705-UU1
Quarter-Turn Cam Latch, L-handle, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Grip Type
Fixed
Head Style
L-Handle
Series
20.1 mm Size
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
430
2024-05-24
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
360
2024-05-07
info@handy-fix.com.pl
0048221277890
DB Roberts Co.
Wilmington MA USA
79
2024-05-24
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
40
2024-05-21
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
38
2024-05-24
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
12
2024-05-24
Sales@ecph.com
1.800.442.3274
Aero Materiel AB
Jonkoping, Sweden
11
2024-05-02
order@aeromateriel.com
+46.36.34.44.40
Parsons Aerocessories Limited
Stoney Creek ON CANADA
9
2024-04-26
sales@parsonsaero.com
1.905.664.6203
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
4
2024-05-24
info@biotek.hu
+36-1-434-29-00
Marek Industrial, a.s.
Brno CZ
2
2024-04-30
info@marek.eu
+420 541 420 811
Steeves Agencies Inc
Winnipeg MB CANADA
2
2024-05-10
info@steeves.ca
1.204.474.1239