The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Key Locking (CH751) T-handle, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-9-615-UU1-13
Quarter-Turn Cam Latch, Key Locking (CH751) T-handle, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Grip Type
Fixed
Head Style
T-Handle
Series
20.1 mm Size
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
150
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
47
2024-11-11
sales@aerospacesw.com
623.582.2779
Parsons Aerocessories Limited
Stoney Creek ON CANADA
37
2024-10-28
sales@parsonsaero.com
1.905.664.6203
All-West Components & Fasteners
AUBURN WA USA
28
2024-11-08
southco@all-west.com
1.206.762.1875
Bisco Industries
Glendale Heights IL USA
10
2024-11-14
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB Canada
10
2024-10-30
info@steeves.ca
1.204.474.1239
HI-TECH FASTENERS
FREDERICK MD USA
8
2024-11-14
sales@htfinc.com
1.800.466.1940