The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Wing Knob, Type A - Turn Clockwise to Latch, Zinc Alloy, Powder Coat, Black
E5-9-515-UU1
Quarter-Turn Cam Latch, Wing Knob, Type A - Turn Clockwise to Latch, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Pad Lockable
Sealed
Yes
Grip Type
Fixed
Head Style
Wing
Rotation
Type A - Turn Clockwise to Latch
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1479
2024-11-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1283
2024-11-13
info@biscoind.com
1.800.323.1232
Monroe Above Board Electronics
Garland TX USA
150
2024-11-07
abesales@askmonroe.com
1.800.453.1692
Handy FIX
Warsaw Poland
50
2024-10-21
info@handy-fix.com.pl
0048221277890
M.W. Fasteners
Montreal QC Canada
25
2024-11-03
mw@mwfasteners.com
1.514.955.7781
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2024-11-13
sales@astraindustrial.co.za
0027.11.918.6696