The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Key Locking (Reversible Key) Wing, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
E5-9-325-UU1-13
Quarter-Turn Cam Latch, Key Locking (Reversible Key) Wing, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Grip Type
Fixed
Head Style
Wing
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
1107
2024-11-14
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
421
2024-11-14
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
53
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
52
2024-11-14
info@global-dtech.com
+34 91 661 20 79
IntechBJ Engineering Co., Ltd
Beijing
38
2024-10-25
info@intechbj.com
86-010-83833828
M.W. Fasteners
Montreal QC Canada
5
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Bisco Industries
Glendale Heights IL USA
3
2024-10-16
info@biscoind.com
1.800.323.1232