The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 28mm (1.10 in) Grip, Stainless Steel, Passivated
E5-8015
Quarter-Turn Cam Latch Cam, 28mm (1.10 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Grip Type
Fixed
Grip - Minimum (mm)
28.00
Grip - Maximum (mm)
30.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
200
2024-06-11
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
124
2024-06-12
info@biscoind.com
1.800.323.1232
CASH COMPONENTES
Sao Paulo SP Brasil
100
2024-06-11
info@cash.com.br
55.11.3974.8312
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
43
2024-06-11
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
40
2024-06-11
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
24
2024-06-05
order@aeromateriel.com
+46.36.34.44.40
M.W. Fasteners
Montreal QC Canada
16
2024-06-03
mw@mwfasteners.com
1.514.955.7781
TCH Sales Incorporated
Toronto ON Canada
13
2024-06-11
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
13
2024-06-11
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
11
2024-06-06
info@marek.eu
+420 541 420 811
Chengdu Chilli
Chengdu, Sichuan Province, China
10
2024-05-20
info@chilli.com.cn
86.028.85144919
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2024-06-11
Sales@ecph.com
1.800.442.3274
HI-TECH FASTENERS
FREDERICK MD USA
1
2024-06-11
sales@htfinc.com
1.800.466.1940