The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, 18mm (.71 in) Grip, Stainless Steel, Passivated
E5-8010
Quarter-Turn Cam Latch Cam, 18mm (.71 in) Grip, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Grip Type
Fixed
Grip - Minimum (mm)
18.00
Grip - Maximum (mm)
20.00
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
All-West Components & Fasteners
AUBURN WA USA
274
2024-05-31
southco@all-west.com
1.206.762.1875
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
31
2024-06-11
info@global-dtech.com
+34 91 661 20 79
CASH COMPONENTES
Sao Paulo SP Brasil
30
2024-06-11
info@cash.com.br
55.11.3974.8312
Aero Materiel AB
Jonkoping, Sweden
19
2024-06-05
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
17
2024-05-24
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
11
2024-06-11
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
10
2024-06-11
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
1
2024-06-06
info@marek.eu
+420 541 420 811