E5-8-032-UU1
Quarter-Turn Cam Latch, 8 mm Triangle Shuttered Recess, Zinc Alloy, Chrome Plated, Bright
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Bright |
Access Restriction | Tool |
Sealed | Yes |
Grip Type | Fixed |
Head Style | 8 mm Triangle |
Series | 20.1 mm Size, Shutter |
Rotation | Universal |
Compliance Specification | Shock and Vibration - EN61373 |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review