E5-6605
Quarter-Turn Cam Latch Cam, 26.7mm (1.05 in) Grip, Zinc Alloy, Chrome Plated
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Silver |
Grip Type | Fixed |
Grip - Minimum (mm) | 26.70 |
Grip - Maximum (mm) | 28.70 |
Accessory Type | Cams |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review