The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Hook Cam, Steel, Zinc Plate, Bright chromate
E5-6210
Quarter-Turn Cam Latch Hook Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1411
2024-11-11
sales@dbroberts.com
1.800.773.5388
IntechBJ Engineering Co., Ltd
Beijing
216
2024-10-25
info@intechbj.com
86-010-83833828
Handy FIX
Warsaw Poland
121
2024-10-21
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
111
2024-11-13
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
40
2024-11-11
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2024-11-11
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
24
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
16
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
14
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
5
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
1
2024-11-06
info@marek.eu
+420 541 420 811