The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6114
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
140
2024-11-14
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
60
2024-10-28
info@tchweb.com
1.416.299.0089
Aero Materiel AB
Jonkoping, Sweden
35
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
M.W. Fasteners
Montreal QC Canada
20
2024-11-03
mw@mwfasteners.com
1.514.955.7781
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
15
2024-11-14
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
13
2024-11-14
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
4
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
3
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
1
2024-11-06
info@marek.eu
+420 541 420 811