The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6112
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
652
2026-05-13
info@biscoind.com
1.800.323.1232
Monroe Above Board Electronics
Garland TX USA
195
2026-05-08
abesales@askmonroe.com
1.800.453.1692
Zygology Ltd
Oxford UK
159
2026-05-07
sales@zygology.com
+44 (0)1844 266020
HTF Inc
Frederick MD USA
86
2026-05-11
sales@htfinc.com
1.800.466.1940
Clancey Company
Overland Park KS USA
50
2026-04-23
info@clancey.com
1.800.747.7405
M.W. Fasteners
Montreal QC Canada
38
2026-05-01
mw@mwfasteners.com
1.514.955.7781
Roy Hopwood (Fasteners) Ltd U.K.
Stockport UK
13
2026-04-23
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2026-05-13
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
3
2026-05-11
info@marek.eu
+420 541 420 811
Handy FIX
Warsaw Poland
2
2026-04-17
info@handy-fix.com.pl
0048221277890