The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6020
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1003
2024-11-14
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
116
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Clancey Company
Overland Park KS USA
100
2024-11-14
info@clancey.com
1.800.747.7405
Zygology Ltd
Oxford UK
98
2024-11-11
sales@zygology.com
+44 (0)1844 266020
CASH COMPONENTES
Sao Paulo SP Brasil
90
2024-10-23
info@cash.com.br
55.11.3974.8312
Handy FIX
Warsaw Poland
88
2024-10-21
info@handy-fix.com.pl
0048221277890
Marek Industrial, a.s.
Brno CZ
75
2024-11-06
info@marek.eu
+420 541 420 811
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
15
2024-11-14
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB Canada
6
2024-10-30
info@steeves.ca
1.204.474.1239
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
3
2024-11-14
info@global-dtech.com
+34 91 661 20 79
M.W. Fasteners
Montreal QC Canada
1
2024-11-03
mw@mwfasteners.com
1.514.955.7781