The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6018
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
926
2024-11-11
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
694
2024-11-11
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
236
2024-11-13
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
191
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
143
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
105
2024-11-11
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
100
2024-10-21
info@handy-fix.com.pl
0048221277890
Steeves Agencies Inc
Winnipeg MB Canada
58
2024-10-30
info@steeves.ca
1.204.474.1239
Marek Industrial, a.s.
Brno CZ
49
2024-11-06
info@marek.eu
+420 541 420 811
M.W. Fasteners
Montreal QC Canada
26
2024-11-03
mw@mwfasteners.com
1.514.955.7781
All-West Components & Fasteners
AUBURN WA USA
22
2024-11-08
southco@all-west.com
1.206.762.1875
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
13
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0