The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6017
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
4513
2024-11-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1492
2024-11-13
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
623
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
378
2024-11-11
info@tchweb.com
1.416.299.0089
All-West Components & Fasteners
AUBURN WA USA
230
2024-11-08
southco@all-west.com
1.206.762.1875
Zygology Ltd
Oxford UK
132
2024-11-11
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
130
2024-11-11
sales@htfinc.com
1.800.466.1940
Aero Materiel AB
Jonkoping, Sweden
101
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Steeves Agencies Inc
Winnipeg MB Canada
69
2024-10-30
info@steeves.ca
1.204.474.1239
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
62
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
20
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
20
2024-10-21
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
18
2024-11-11
Sales@ecph.com
1.800.442.3274
Dean Lewis Associates
Hayward CA
18
2024-11-13
sales@deanlewisassociates.com
510-785-9650
Clancey Company
Overland Park KS USA
14
2024-11-12
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
14
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066