The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6013
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1310
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
DB Roberts Co.
Wilmington MA USA
1305
2026-03-28
sales@dbroberts.com
1.800.773.5388
Monroe Above Board Electronics
Garland TX USA
400
2026-03-09
abesales@askmonroe.com
1.800.453.1692
Bisco Industries
Glendale Heights IL USA
290
2026-04-03
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
200
2026-03-23
info@hardwarespecialty.com
1.508.481.8622
CASH COMPONENTES
Sao Paulo SP Brasil
150
2026-03-26
info@cash.com.br
55.11.3974.8312
HTF Inc
Frederick MD USA
115
2026-03-12
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
115
2026-03-30
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
90
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
63
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Aero Materiel AB
Jonkoping, Sweden
45
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Handy FIX
Warsaw Poland
28
2026-03-16
info@handy-fix.com.pl
0048221277890
Steeves Agencies Inc
Winnipeg MB CANADA
24
2026-03-25
sales@steeves.ca
204.474.1239
AIS INDUSTRIAL COMPONENTS
HK
18
2026-04-02
czxia@hkais.com
86.0755.83747600
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
14
2026-04-02
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
12
2026-03-23
info@global-dtech.com
+34 91 661 20 79