The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6012
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6702
2024-11-11
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
1065
2024-11-11
sales@htfinc.com
1.800.466.1940
AIS INDUSTRIAL COMPONENTS
HK
1038
2024-11-07
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
521
2024-11-14
info@global-dtech.com
+34 91 661 20 79
All-West Components & Fasteners
AUBURN WA USA
485
2024-11-08
southco@all-west.com
1.206.762.1875
Steeves Agencies Inc
Winnipeg MB Canada
420
2024-10-30
info@steeves.ca
1.204.474.1239
Bisco Industries
Glendale Heights IL USA
403
2024-11-13
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
217
2024-10-21
info@handy-fix.com.pl
0048221277890
IntechBJ Engineering Co., Ltd
Beijing
127
2024-10-25
info@intechbj.com
86-010-83833828
TCH Sales Incorporated
Toronto ON Canada
109
2024-11-11
info@tchweb.com
1.416.299.0089
Aero Materiel AB
Jonkoping, Sweden
58
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Zygology Ltd
Oxford UK
42
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
30
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
25
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
4
2024-11-11
Sales@ecph.com
1.800.442.3274
M.W. Fasteners
Montreal QC Canada
2
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Hardware Specialty Co
Marlboro MA USA
2
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Austin Hardware & Supply, Inc.
Kansas City MO USA
1
2024-11-11
sales@austinhardware.com
800-821-3520