The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6005
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2324
2026-06-12
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
750
2026-06-04
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
618
2026-06-13
sales@dbroberts.com
1.800.773.5388
AIS INDUSTRIAL COMPONENTS
HK
500
2026-06-08
czxia@hkais.com
86.0755.83747600
Astra Industrial Innovations
Johannesburg Gauteng South Africa
494
2026-06-11
sales@astraindustrial.co.za
0027.11.918.6696
Aero Materiel AB
Jonkoping, Sweden
285
2026-06-02
order@aeromateriel.com
+46.36.34.44.40
TCH Sales Incorporated
Toronto ON Canada
142
2026-06-13
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
61
2026-06-02
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
60
2026-06-12
Sales@ecph.com
1.800.442.3274
CASH COMPONENTES
Sao Paulo SP Brasil
55
2026-05-21
info@cash.com.br
55.11.3974.8312
Zygology Ltd
Oxford UK
29
2026-06-09
sales@zygology.com
+44 (0)1844 266020
Lantec Resources Inc
Manila Philippines
19
2026-06-11
charlie@lantecresources.com
632.8403.85.12
Parsons Aerocessories Limited
Stoney Creek ON CANADA
17
2026-05-29
sales@parsonsaero.com
1.905.664.6203
Steeves Agencies Inc
Winnipeg MB CANADA
13
2026-05-29
sales@steeves.ca
204.474.1239
Praestmark A/S
Vedbaek / Denmark
7
2026-05-18
Sales@praestmark.dk
0045 38884400
Marek Industrial, a.s.
Brno CZ
5
2026-05-20
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2026-06-10
info@zinorm.de
+49 (0) 4102 677 12 0