The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6003
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
760
2024-11-13
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
681
2024-11-11
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
592
2024-11-11
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
500
2024-11-12
info@clancey.com
1.800.747.7405
HI-TECH FASTENERS
FREDERICK MD USA
151
2024-11-11
sales@htfinc.com
1.800.466.1940
Aero Materiel AB
Jonkoping, Sweden
150
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Hardware Specialty Co
Marlboro MA USA
62
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
CASH COMPONENTES
Sao Paulo SP Brasil
53
2024-10-23
info@cash.com.br
55.11.3974.8312
Allegis Corporation
Minneapolis MN USA / ON CANADA
46
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Handy FIX
Warsaw Poland
46
2024-10-21
info@handy-fix.com.pl
0048221277890
All-West Components & Fasteners
AUBURN WA USA
45
2024-11-08
southco@all-west.com
1.206.762.1875
Zygology Ltd
Oxford UK
33
2024-11-11
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
31
2024-11-11
Sales@ecph.com
1.800.442.3274
Astra Industrial Innovations
Johannesburg Gauteng South Africa
30
2024-11-13
sales@astraindustrial.co.za
0027.11.918.6696
Steeves Agencies Inc
Winnipeg MB Canada
13
2024-10-30
info@steeves.ca
1.204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
13
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co., Ltd
Beijing
8
2024-10-25
info@intechbj.com
86-010-83833828
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2024-11-14
info@global-dtech.com
+34 91 661 20 79