The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6-052-UU1
Quarter-Turn Cam Latch, 8 mm Square, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Access Restriction
Tool
Grip Type
Fixed
Head Style
8 mm Square
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
155
2026-04-01
info@clancey.com
1.800.747.7405
Aero Materiel AB
Jonkoping, Sweden
137
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Marek Industrial, a.s.
Brno CZ
113
2026-03-31
info@marek.eu
+420 541 420 811
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
55
2026-03-23
info@global-dtech.com
+34 91 661 20 79
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
51
2026-04-01
INFO@EVAN.COM.CN
86-21-68221637
Zygology Ltd
Oxford UK
41
2026-03-23
sales@zygology.com
+44 (0)1844 266020
CASH COMPONENTES
Sao Paulo SP Brasil
40
2026-03-26
info@cash.com.br
55.11.3974.8312
Handy FIX
Warsaw Poland
24
2026-03-16
info@handy-fix.com.pl
0048221277890
Astra Industrial Innovations
Johannesburg Gauteng South Africa
14
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2026-04-02
Sales@ecph.com
1.800.442.3274