The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6-015-UU1
Quarter-Turn Cam Latch, 8 mm Hex Recess, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Fixed
Head Style
8 mm Hex Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
147
2026-03-23
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
120
2026-03-30
info@tchweb.com
1.416.299.0089
Monroe Above Board Electronics
Garland TX USA
107
2026-03-09
abesales@askmonroe.com
1.800.453.1692
Steeves Agencies Inc
Winnipeg MB CANADA
54
2026-03-25
sales@steeves.ca
204.474.1239
Bisco Industries
Glendale Heights IL USA
32
2026-03-26
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2026-03-17
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
20
2026-04-02
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Astra Industrial Innovations
Johannesburg Gauteng South Africa
6
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
DB Roberts Co.
Wilmington MA USA
6
2026-03-17
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
2
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
1
2026-03-31
info@marek.eu
+420 541 420 811