The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6-0024-UU1
Quarter-Turn Cam Latch, Slotted Recess, Without Cam, Sealed, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Access Restriction
Tool
Sealed
Yes
Grip Type
Fixed
Head Style
Slotted Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
800
2026-04-01
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
283
2026-04-03
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
179
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
TCH Sales Incorporated
Toronto ON Canada
158
2026-03-30
info@tchweb.com
1.416.299.0089
Marek Industrial, a.s.
Brno CZ
135
2026-03-31
info@marek.eu
+420 541 420 811
M.W. Fasteners
Montreal QC Canada
40
2026-04-01
mw@mwfasteners.com
1.514.955.7781
DB Roberts Co.
Wilmington MA USA
36
2026-03-28
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
32
2026-03-12
sales@htfinc.com
1.800.466.1940
Nappco Fastener Company
Houston, TX USA
32
2026-04-02
southcoh@nappco.com
1.800.580.2521
Dean Lewis Associates
Hayward CA
30
2026-03-30
sales@deanlewisassociates.com
510-785-9650
Steeves Agencies Inc
Winnipeg MB CANADA
5
2026-03-25
sales@steeves.ca
204.474.1239
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-03-23
info@global-dtech.com
+34 91 661 20 79