The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Slotted Recess, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
E5-6-002-UU1
Quarter-Turn Cam Latch, Slotted Recess, Without Cam, Sealed, Zinc Alloy, Chrome Plated, Bright
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Access Restriction
Tool
Grip Type
Fixed
Head Style
Slotted Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6161
2024-11-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1939
2024-11-14
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
1733
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
HI-TECH FASTENERS
FREDERICK MD USA
1166
2024-11-14
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
750
2024-11-14
info@tchweb.com
1.416.299.0089
AIS INDUSTRIAL COMPONENTS
HK
297
2024-11-07
czxia@hkais.com
86.0755.83747600
Clancey Company
Overland Park KS USA
150
2024-11-12
info@clancey.com
1.800.747.7405
IntechBJ Engineering Co., Ltd
Beijing
90
2024-10-25
info@intechbj.com
86-010-83833828
Aero Materiel AB
Jonkoping, Sweden
80
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Austin Hardware & Supply, Inc.
Kansas City MO USA
39
2024-11-11
sales@austinhardware.com
800-821-3520
Parsons Aerocessories Limited
Stoney Creek ON CANADA
29
2024-10-28
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2024-11-14
Sales@ecph.com
1.800.442.3274
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
10
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066