The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-2513
Cam, Steel, Zinc Plated
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
368
2026-04-01
info@clancey.com
1.800.747.7405
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
137
2026-03-23
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
40
2026-03-28
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
40
2026-04-03
salesmidwest@allegiscorp.com
1-866-378-7550
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
29
2026-04-02
Sales@ecph.com
1.800.442.3274
Aero Materiel AB
Jonkoping, Sweden
20
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
5
2026-03-30
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
4
2026-04-03
info@biscoind.com
1.800.323.1232