The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam, Steel, Zinc Plated
E5-2507
Cam, Steel, Zinc Plated
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Dalian guanjie technology co., ltd
Dalian China
1700
2024-10-31
guanjie8001@126.com
86-0411-39265123
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1563
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
72
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Parsons Aerocessories Limited
Stoney Creek ON CANADA
32
2024-10-28
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
29
2024-11-14
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
13
2024-10-21
info@handy-fix.com.pl
0048221277890
Aero Materiel AB
Jonkoping, Sweden
13
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Clancey Company
Overland Park KS USA
10
2024-11-12
info@clancey.com
1.800.747.7405
Marek Industrial, a.s.
Brno CZ
9
2024-11-06
info@marek.eu
+420 541 420 811