The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flange gasket, Rubber, Black, 19.1mm
E5-17
Flange gasket, Rubber, Black, 19.1mm
Specifications
Material
Neoprene Rubber
Finish
Natural
Color/Appearance
Black
Accessory Type
Flange Gasket
Class
E3 - VISE ACTION® Compression Latches
Size
19.1mm
Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
7064
2024-11-14
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
4215
2024-11-14
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
3995
2024-11-06
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
2465
2024-11-14
info@biscoind.com
1.800.323.1232
IntechBJ Engineering Co., Ltd
Beijing
1773
2024-10-25
info@intechbj.com
86-010-83833828
Handy FIX
Warsaw Poland
1134
2024-10-21
info@handy-fix.com.pl
0048221277890
Hardware Specialty Co
Marlboro MA USA
941
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Allegis Corporation
Minneapolis MN USA / ON CANADA
678
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Aero Materiel AB
Jonkoping, Sweden
600
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
428
2024-11-14
info@zinorm.de
+49 (0) 4102 677 12 0
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
336
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
AIS INDUSTRIAL COMPONENTS
HK
235
2024-11-07
czxia@hkais.com
86.0755.83747600
TCH Sales Incorporated
Toronto ON Canada
154
2024-11-07
info@tchweb.com
1.416.299.0089
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
147
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Praestmark A/S
Vedbaek / Denmark
70
2024-10-25
Sales@praestmark.dk
0045 38884400
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
67
2024-11-14
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB Canada
61
2024-10-30
info@steeves.ca
1.204.474.1239
Clancey Company
Overland Park KS USA
35
2024-11-12
info@clancey.com
1.800.747.7405
All-West Components & Fasteners
AUBURN WA USA
20
2024-11-08
southco@all-west.com
1.206.762.1875
Parsons Aerocessories Limited
Stoney Creek ON CANADA
16
2024-10-28
sales@parsonsaero.com
1.905.664.6203
Zygology Ltd
Oxford UK
8
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Austin Hardware & Supply, Inc.
Kansas City MO USA
6
2024-11-11
sales@austinhardware.com
800-821-3520