The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Large Size, 1 - 3mm (.04 - .12in) Panel, Plastic
E4-10-201-10
Push-to-Close Latch, Large Size, 1 - 3mm (.04 - .12in) Panel, Plastic
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Snap-in
Size Series
Large Size
Class
E4 - Touch Latches
Fully concealed installation and simple spring-actuated engagement make it as easy to design an attractive enclosure as it is easy to install and operate the latch. Latch body simply snaps into frame. Open or close the latch with just a touch of a finger on the front of the door panel
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
377
2025-12-09
info@global-dtech.com
+34 91 661 20 79
HTF Inc
Frederick MD USA
101
2025-11-20
sales@htfinc.com
1.800.466.1940
Handy FIX
Warsaw Poland
50
2025-11-18
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
34
2025-12-09
info@biscoind.com
1.800.323.1232
Chengdu Chilli
Chengdu, Sichuan Province, China
10
2025-12-05
info@chilli.com.cn
86.028.85144919
Steeves Agencies Inc
Winnipeg MB CANADA
9
2025-11-13
info@steeves.ca
1.204.474.1239
Astra Industrial Innovations
Johannesburg Gauteng South Africa
8
2025-12-09
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2025-11-18
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
1
2025-12-04
czxia@hkais.com
86.0755.83747600
Aero Materiel AB
Jonkoping, Sweden
1
2025-12-02
order@aeromateriel.com
+46.36.34.44.40