The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Key, SOUTHCO® Tubular, Steel, Nickel Plated
E3-5-15
Key, SOUTHCO® Tubular, Steel, Nickel Plated
Specifications
Material
Steel
Finish
Nickel Plated
Head Style
Southco® Tubular Key
Accessory Type
Keys
Class
E3 - VISE ACTION® Compression Latches
Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2921
2024-06-11
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
2355
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
1829
2024-06-12
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
1445
2024-06-12
info@clancey.com
1.800.747.7405
Austin Hardware & Supply, Inc.
Kansas City MO USA
1228
2024-06-12
sales@austinhardware.com
800-821-3520
Allegis Corporation
Minneapolis MN USA / ON CANADA
607
2024-06-07
salesmidwest@allegiscorp.com
1-866-378-7550
HI-TECH FASTENERS
FREDERICK MD USA
464
2024-06-11
sales@htfinc.com
1.800.466.1940
Appian Fasteners
Belfast Northern Ireland UK
460
2024-06-03
sales@appianfasteners.com
+44 (0) 2890 301 979
Hardware Specialty Co
Marlboro MA USA
193
2024-06-10
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
125
2024-06-11
info@tchweb.com
1.416.299.0089
AIS INDUSTRIAL COMPONENTS
HK
111
2024-06-05
czxia@hkais.com
86.0755.83747600
Parsons Aerocessories Limited
Stoney Creek ON CANADA
48
2024-05-29
sales@parsonsaero.com
1.905.664.6203
CASH COMPONENTES
Sao Paulo SP Brasil
40
2024-06-11
info@cash.com.br
55.11.3974.8312
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
40
2024-05-27
info@biotek.hu
+36-1-434-29-00
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
36
2024-06-11
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
23
2024-06-11
Sales@ecph.com
1.800.442.3274
Dean Lewis Associates
Hayward CA
21
2024-06-12
sales@deanlewisassociates.com
510-785-9650
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
9
2024-06-11
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co. Ltd
Beijing
3
2024-06-03
info@intechbj.com
86-010-83833828
Monroe Above Board Electronics
Garland TX USA
2
2024-05-28
abesales@askmonroe.com
1.800.453.1692