D9-47-3301-K
DZUS® Tech Line, Flare-in, 8.3 mm Fastened Stud Projection, 0.9 mm Min. Outer Panel, Bright Knob, Bulk Packaged
Color/Appearance | Bright |
---|---|
Head Style | No Recess |
Installation | Flare-in |
Series | D9-47 |
Min. Outer Panel Thickness (mm) | 0.90 |
Packaging | Bulk Packaged |
Type | Stud Assembly |
Class | D9 - DZUS® Tech Line Quarter-Turn Fasteners |
Fastened Stud Projection (mm) | 8.30 |
Unfastened Stud Projection (mm) | 4.60 |
The DZUS® D9 Tech Line Quarter-Turn Fastener combines Southco’s proven quarter-turn and captive fastening technologies to create a next generation solution that provides consistent, reliable clamping force and quick access. The DZUS® D9 Tech Line Quarter-Turn Fastener features a captive, spring-loaded design and tool-free operation that prevents over tightening.
Write Your Own Review