The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 4, Stainless Steel
D8-324-101-200
DZUS® Quarter-Turn Retainer, Size 4, Stainless Steel
Specifications
Material
Stainless Steel
Size Series
Size 4
Accessory Type
Retainer
Type
Retainer
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
5126
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
1883
2024-11-11
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1868
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
1572
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
1344
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
1300
2024-11-13
info@biscoind.com
1.800.323.1232
All-West Components & Fasteners
AUBURN WA USA
1090
2024-11-08
southco@all-west.com
1.206.762.1875
Appian Fasteners
Belfast Northern Ireland UK
900
2024-11-12
sales@appianfasteners.com
+44 (0) 2890 301 979
Handy FIX
Warsaw Poland
740
2024-10-21
info@handy-fix.com.pl
0048221277890
Zygology Ltd
Oxford UK
595
2024-11-11
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
200
2024-11-11
sales@htfinc.com
1.800.466.1940
Assembly Fasteners Inc.
Apopka FL USA
100
2024-11-11
sales@tropicfast.com
1-800-488-4777
Marek Industrial, a.s.
Brno CZ
91
2024-11-06
info@marek.eu
+420 541 420 811
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
45
2024-11-06
INFO@EVAN.COM.CN
86-21-68221637
TCH Sales Incorporated
Toronto ON Canada
20
2024-11-11
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2024-11-07
info@zinorm.de
+49 (0) 4102 677 12 0