The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-316-412-190
DZUS® Quarter-Turn Stud, Size 6, Bail Handle, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Bail Handle
Series
Standard
Size Series
Size 6
Stud Diameter
6 mm (0.24 in)
Stud Length (L)
12.00
Length
12.00
Shank Diameter
6 mm (0.236 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Handy FIX
Warsaw Poland
700
2026-03-16
info@handy-fix.com.pl
0048221277890
Marek Industrial, a.s.
Brno CZ
400
2026-03-31
info@marek.eu
+420 541 420 811
Aero Materiel AB
Jonkoping, Sweden
135
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Zygology Ltd
Oxford UK
100
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
20
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
IntechBJ Engineering Co., Ltd
Beijing
18
2026-03-18
info@intechbj.com
86-010-83833828
Bisco Industries
Glendale Heights IL USA
8
2026-04-03
info@biscoind.com
1.800.323.1232