The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-316-214-190
DZUS® Quarter-Turn Stud, Size 6, Hex Recess, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Hex Recess
Recess Size
Hex Recess 4 mm
Series
Standard
Size Series
Size 6
Stud Diameter
6 mm (0.24 in)
Stud Length (L)
14.00
Length
14.00
Shank Diameter
6 mm (0.236 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
1538
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Marek Industrial, a.s.
Brno CZ
100
2026-03-31
info@marek.eu
+420 541 420 811
DB Roberts Co.
Wilmington MA USA
85
2026-03-28
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
30
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Handy FIX
Warsaw Poland
30
2026-03-16
info@handy-fix.com.pl
0048221277890
Aero Materiel AB
Jonkoping, Sweden
10
2026-03-06
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
9
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
2
2026-04-03
info@biscoind.com
1.800.323.1232