The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Dart, Recep Rivet Blk
D1-004-001-010
DZUS® Dart, Recep Rivet Blk
Specifications
Material
Plastic
Finish
Natural
Color/Appearance
Black
Installation
Rivet / Screw
Receptacle Type
Rivet
Type
Receptacle
Class
D1 - DZUS® Dart Quarter-Turn Fasteners
DFCI Number
4604-1-BK
These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
18380
2024-06-07
salesmidwest@allegiscorp.com
1-866-378-7550
Aero Materiel AB
Jonkoping, Sweden
4150
2024-06-05
order@aeromateriel.com
+46.36.34.44.40
Bisco Industries
Glendale Heights IL USA
772
2024-06-12
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
540
2024-06-11
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
366
2024-06-13
info@clancey.com
1.800.747.7405
Dean Lewis Associates
Hayward CA
100
2024-06-12
sales@deanlewisassociates.com
510-785-9650
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
28
2024-06-11
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
18
2024-06-11
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
11
2024-06-06
info@marek.eu
+420 541 420 811