The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Lock Cam, Steel, Zinc plated
CM-C610
Cam Lock Cam, Steel, Zinc plated
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
CAM Offset
9.50
CAM Housing Length
31.80
Class
CM - Cam Lock Latches
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
723
2024-11-11
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
490
2024-11-13
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
373
2024-11-11
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
100
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Austin Hardware & Supply, Inc.
Kansas City MO USA
80
2024-11-11
sales@austinhardware.com
800-821-3520
All-West Components & Fasteners
AUBURN WA USA
60
2024-11-08
southco@all-west.com
1.206.762.1875
Aero Materiel AB
Jonkoping, Sweden
45
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Clancey Company
Overland Park KS USA
44
2024-11-12
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
37
2024-11-11
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB Canada
37
2024-10-30
info@steeves.ca
1.204.474.1239
Marek Industrial, a.s.
Brno CZ
11
2024-11-06
info@marek.eu
+420 541 420 811
Zygology Ltd
Oxford UK
3
2024-11-11
sales@zygology.com
+44 (0)1844 266020