The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Lock Cam, Steel, Zinc plated
CM-C410
Cam Lock Cam, Steel, Zinc plated
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
CAM Offset
6.40
CAM Housing Length
31.80
Class
CM - Cam Lock Latches
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1005
2024-06-12
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
734
2024-06-11
info@global-dtech.com
+34 91 661 20 79
Austin Hardware & Supply, Inc.
Kansas City MO USA
630
2024-06-12
sales@austinhardware.com
800-821-3520
Allegis Corporation
Minneapolis MN USA / ON CANADA
414
2024-06-07
salesmidwest@allegiscorp.com
1-866-378-7550
TCH Sales Incorporated
Toronto ON Canada
364
2024-06-11
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
344
2024-06-11
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
100
2024-06-12
info@clancey.com
1.800.747.7405
All-West Components & Fasteners
AUBURN WA USA
83
2024-05-31
southco@all-west.com
1.206.762.1875
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
63
2024-06-11
info@zinorm.de
+49 (0) 4102 677 12 0
Nappco Fastener Company
Houston, TX USA
56
2024-06-03
southcoh@nappco.com
1.800.580.2521
M.W. Fasteners
Montreal QC Canada
32
2024-06-03
mw@mwfasteners.com
1.514.955.7781
Marek Industrial, a.s.
Brno CZ
27
2024-06-06
info@marek.eu
+420 541 420 811
Assembly Fasteners Inc.
Apopka FL USA
15
2024-06-11
sales@tropicfast.com
1-800-488-4777
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
7
2024-06-11
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
3
2024-06-10
info@hardwarespecialty.com
1.508.481.8622
Monroe Above Board Electronics
Garland TX USA
2
2024-06-06
abesales@askmonroe.com
1.800.453.1692
Praestmark A/S
Vedbaek / Denmark
2
2024-06-04
Sales@praestmark.dk
0045 38884400
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
1
2024-05-27
info@biotek.hu
+36-1-434-29-00