The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Lock Cam, Steel, Zinc plated
CM-C210
Cam Lock Cam, Steel, Zinc plated
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
CAM Offset
3.20
CAM Housing Length
31.80
Class
CM - Cam Lock Latches
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
4672
2024-06-12
info@clancey.com
1.800.747.7405
Parsons Aerocessories Limited
Stoney Creek ON CANADA
759
2024-05-29
sales@parsonsaero.com
1.905.664.6203
Bisco Industries
Glendale Heights IL USA
717
2024-06-12
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
502
2024-06-11
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
330
2024-06-11
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
177
2024-06-11
info@tchweb.com
1.416.299.0089
AIS INDUSTRIAL COMPONENTS
HK
100
2024-06-05
czxia@hkais.com
86.0755.83747600
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
70
2024-05-27
info@biotek.hu
+36-1-434-29-00
Marek Industrial, a.s.
Brno CZ
40
2024-06-06
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
31
2024-05-24
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
17
2024-06-11
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
13
2024-06-11
info@global-dtech.com
+34 91 661 20 79
Praestmark A/S
Vedbaek / Denmark
2
2024-06-04
Sales@praestmark.dk
0045 38884400