The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Lock Latch, Zinc Alloy, Stainless Covered Core, Chrome Housing
CM-2-2C101-2SB
Cam Lock Latch, Zinc Alloy, Stainless Covered Core, Chrome Housing
Specifications
Finish
Chrome Plated
Pawl Style
Short
Access Restriction
No Restriction
Sealed
Yes
Head Style
Locking
Grip - Maximum (mm)
28.00
CAM Housing Length
22.00
Operation
Turn Clockwise to Latch / Lock
Handle Style
Flat Key
Class
CM - Cam Lock Latches
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
782
2024-06-12
sales@austinhardware.com
800-821-3520
TCH Sales Incorporated
Toronto ON Canada
752
2024-06-11
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
248
2024-06-12
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
197
2024-06-11
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
130
2024-06-11
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
129
2024-06-11
Sales@ecph.com
1.800.442.3274
Chengdu Chilli
Chengdu, Sichuan Province, China
125
2024-05-20
info@chilli.com.cn
86.028.85144919
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
81
2024-05-27
info@biotek.hu
+36-1-434-29-00
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
50
2024-06-11
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
24
2024-06-06
info@marek.eu
+420 541 420 811