The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Lock Latch, Zinc Alloy, Black Core, Black Housing
CM-1-1B101-1B
Cam Lock Latch, Zinc Alloy, Black Core, Black Housing
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Sealed
No
Head Style
Wing
Operation
Turn Clockwise to Latch / Lock
Class
CM - Cam Lock Latches
This extensive line of versatile, affordable cam locks provides both the look and feel of quality, and one-stop shopping for numerous options of installation and access control flexibility. Compact design and sizes, straightforward operation, and economical configuration options make them an excellent choice for small cabinet and enclosure doors.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
2215
2024-11-07
czxia@hkais.com
86.0755.83747600
Bisco Industries
Glendale Heights IL USA
1092
2024-11-13
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
887
2024-11-11
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
700
2024-11-11
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
433
2024-11-11
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
324
2024-11-13
sales@astraindustrial.co.za
0027.11.918.6696
Marek Industrial, a.s.
Brno CZ
99
2024-11-06
info@marek.eu
+420 541 420 811
Aero Materiel AB
Jonkoping, Sweden
92
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Zygology Ltd
Oxford UK
65
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Shanghai Cico Industrial Co. Ltd
Shanghai China
50
2024-11-05
info@sh-cico.com
86-021-54900086
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2024-11-11
Sales@ecph.com
1.800.442.3274
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
6
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
All-West Components & Fasteners
AUBURN WA USA
3
2024-11-08
southco@all-west.com
1.206.762.1875
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2024-11-14
info@global-dtech.com
+34 91 661 20 79