The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Sealed Lever Latch, Key Locking, Locking with dust shutter, 1-11mm Panel, 14-29mm Grip, Zinc Alloy, Powder Coat, Black
C5-31-25
Compression Latch, Sealed Lever Latch, Key Locking, Locking with dust shutter, 1-11mm Panel, 14-29mm Grip, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Head Style
Locking with Dust Shutter
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
11.00
Grip - Minimum (mm)
14.00
Grip - Maximum (mm)
29.00
Size Series
Standard
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
C5 - Sealed Lever Latches
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
607
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
IntechBJ Engineering Co., Ltd
Beijing
327
2024-10-25
info@intechbj.com
86-010-83833828
DB Roberts Co.
Wilmington MA USA
144
2024-11-11
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
92
2024-11-11
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB Canada
26
2024-10-30
info@steeves.ca
1.204.474.1239
Bisco Industries
Glendale Heights IL USA
19
2024-11-13
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
6
2024-11-07
czxia@hkais.com
86.0755.83747600
Handy FIX
Warsaw Poland
4
2024-10-21
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2024-11-13
sales@astraindustrial.co.za
0027.11.918.6696
Zygology Ltd
Oxford UK
2
2024-11-11
sales@zygology.com
+44 (0)1844 266020