The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Sealed Lever Latch, Key Locking, Locking without dust shutter, 1-11mm Panel, 14-29mm Grip, Zinc Alloy, Powder Coat, Black
C5-21-25
Compression Latch, Sealed Lever Latch, Key Locking, Locking without dust shutter, 1-11mm Panel, 14-29mm Grip, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Head Style
Locking without Dust Shutter
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
11.00
Grip - Minimum (mm)
14.00
Grip - Maximum (mm)
29.00
Size Series
Standard
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
C5 - Sealed Lever Latches
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
1482
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
IntechBJ Engineering Co., Ltd
Beijing
422
2024-10-25
info@intechbj.com
86-010-83833828
Zygology Ltd
Oxford UK
239
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
105
2024-11-13
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
55
2024-11-11
sales@dbroberts.com
1.800.773.5388
All-West Components & Fasteners
AUBURN WA USA
40
2024-11-08
southco@all-west.com
1.206.762.1875
Clancey Company
Overland Park KS USA
17
2024-11-12
info@clancey.com
1.800.747.7405
Appian Fasteners
Belfast Northern Ireland UK
8
2024-11-12
sales@appianfasteners.com
+44 (0) 2890 301 979
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
8
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
5
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Handy FIX
Warsaw Poland
3
2024-10-21
info@handy-fix.com.pl
0048221277890