The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C3-77
Push-to-Close Latch Keeper, Rivet / Screw (thru hole) Mounting, Plastic, Black
Specifications
Material
Glass Filled Nylon
Color/Appearance
Black
Accessory Type
Keeper
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
22168
2026-04-01
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
3766
2026-04-03
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
841
2026-03-28
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
686
2026-03-12
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
217
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
154
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Aero Materiel AB
Jonkoping, Sweden
150
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Shanghai Actech International Co Ltd
Shanghai CHINA
146
2026-03-27
sales@shactech.com
86-21-61099378
CASH COMPONENTES
Sao Paulo SP Brasil
46
2026-03-26
info@cash.com.br
55.11.3974.8312
Marek Industrial, a.s.
Brno CZ
27
2026-03-31
info@marek.eu
+420 541 420 811
Parsons Aerocessories Limited
Stoney Creek ON CANADA
19
2026-03-31
sales@parsonsaero.com
1.905.664.6203
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
18
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
IntechBJ Engineering Co., Ltd
Beijing
17
2026-03-18
info@intechbj.com
86-010-83833828
Hardware Specialty Co
Marlboro MA USA
15
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Handy FIX
Warsaw Poland
6
2026-03-16
info@handy-fix.com.pl
0048221277890
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-03-25
sales@steeves.ca
204.474.1239
Nappco Fastener Company
Houston, TX USA
1
2026-04-02
southcoh@nappco.com
1.800.580.2521