The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Grabber latch sub assembly, Side mount, 10 pound
C3-12-10
Grabber latch sub assembly, Side mount, 10 pound
Specifications
Material
Plastic
Color/Appearance
Black
Installation
Rivet / Screw
Microswitch
No Switch
Class
C3 - Grabber Catch Latches
Get an extra degree of closure force on doors, with this compact latch's internal spring-loaded pawl that provides over-center latching. The built-in pull-up provides tension to help prevent looseness or rattle of the door against the frame. Built-in microswitch option provides added functionality
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
634
2024-11-14
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc.
Kansas City MO USA
469
2024-11-11
sales@austinhardware.com
800-821-3520
Clancey Company
Overland Park KS USA
97
2024-11-12
info@clancey.com
1.800.747.7405
Marek Industrial, a.s.
Brno CZ
75
2024-11-06
info@marek.eu
+420 541 420 811
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
65
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
IntechBJ Engineering Co., Ltd
Beijing
40
2024-10-25
info@intechbj.com
86-010-83833828
DB Roberts Co.
Wilmington MA USA
33
2024-11-14
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
10
2024-11-14
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
9
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Nappco Fastener Company
San Antonio, TX USA
4
2024-11-01
southcos@nappco.com
1.800.580.2521
TCH Sales Incorporated
Toronto ON Canada
2
2024-11-14
info@tchweb.com
1.416.299.0089
Hardware Specialty Co
Marlboro MA USA
1
2024-11-11
info@hardwarespecialty.com
1.508.481.8622