The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lever Latch, Key Locking, 1-8mm Panel, 1-24mm Grip, Sealed, Zinc Alloy, Powder Coat, Black
C2-42-25
Compression Latch, Lever Latch, Key Locking, 1-8mm Panel, 1-24mm Grip, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Sealed
Yes
Grip Type
Adjustable
Head Style
Key Locking
Series
Standard
Grip - Minimum (mm)
1.00
Grip - Maximum (mm)
24.00
Profile
Flush
Packaging
Individually Packaged
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
374
2024-11-11
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
274
2024-11-13
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
244
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
All-West Components & Fasteners
AUBURN WA USA
160
2024-11-08
southco@all-west.com
1.206.762.1875
Handy FIX
Warsaw Poland
38
2024-10-21
info@handy-fix.com.pl
0048221277890
Steeves Agencies Inc
Winnipeg MB Canada
29
2024-10-30
info@steeves.ca
1.204.474.1239
Clancey Company
Overland Park KS USA
21
2024-11-12
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
11
2024-11-05
info@tchweb.com
1.416.299.0089
Lantec Resources Inc
Manila Philippines
9
2024-10-17
charlie@lantecresources.com
632.8842.96.94
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0