The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lever Latch, No Restriction, Raised Trigger, 1-8mm Panel, 1-24mm Grip, Sealed, Zinc Alloy, Powder Coat, Black
C2-42-15
Compression Latch, Lever Latch, No Restriction, Raised Trigger, 1-8mm Panel, 1-24mm Grip, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Sealed
Yes
Grip Type
Adjustable
Head Style
Raised Trigger
Series
Standard
Grip - Minimum (mm)
1.00
Grip - Maximum (mm)
24.00
Profile
Flush
Packaging
Individually Packaged
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
211
2024-11-14
info@biscoind.com
1.800.323.1232
All-West Components & Fasteners
AUBURN WA USA
197
2024-11-08
southco@all-west.com
1.206.762.1875
AIS INDUSTRIAL COMPONENTS
HK
110
2024-11-07
czxia@hkais.com
86.0755.83747600
Allegis Corporation
Minneapolis MN USA / ON CANADA
20
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-11-14
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
1
2024-10-21
info@handy-fix.com.pl
0048221277890