The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lever Latch, No Restriction, Raised Trigger, 1-5mm Panel, 23-46mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
C2-33-15
Compression Latch, Lever Latch, No Restriction, Raised Trigger, 1-5mm Panel, 23-46mm Grip, Not Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Integrated Bumper
No
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Sealed
No
Grip Type
Adjustable
Head Style
Raised Trigger
Series
Standard
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
23.00
Grip - Maximum (mm)
46.00
Profile
Flush
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2030
2024-11-14
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
846
2024-11-14
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
838
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
642
2024-11-12
info@clancey.com
1.800.747.7405
Austin Hardware & Supply, Inc.
Kansas City MO USA
336
2024-11-11
sales@austinhardware.com
800-821-3520
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
88
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
TCH Sales Incorporated
Toronto ON Canada
52
2024-11-14
info@tchweb.com
1.416.299.0089
Aero Materiel AB
Jonkoping, Sweden
38
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Handy FIX
Warsaw Poland
20
2024-10-21
info@handy-fix.com.pl
0048221277890
AIS INDUSTRIAL COMPONENTS
HK
18
2024-11-07
czxia@hkais.com
86.0755.83747600
HI-TECH FASTENERS
FREDERICK MD USA
18
2024-11-14
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
16
2024-11-14
info@zinorm.de
+49 (0) 4102 677 12 0
CASH COMPONENTES
Sao Paulo SP Brasil
13
2024-10-23
info@cash.com.br
55.11.3974.8312
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
9
2024-11-14
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2024-11-14
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB Canada
5
2024-10-30
info@steeves.ca
1.204.474.1239
Dean Lewis Associates
Hayward CA
2
2024-11-13
sales@deanlewisassociates.com
510-785-9650