The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C2-25-301-82
Rubber Bumper, Black
Specifications
Material
Rubber
Finish
Natural
Color/Appearance
Black
Class
C2 - Lever Latches
Featuring easy installation, and easy operation, these popular low-profile lever latches present a sleek look for highly visible applications. A discretely mounted trigger mechanism (flush or slightly raised) is provided to release the built-in handle for uses.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3777
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
2471
2026-03-28
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1822
2026-04-03
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
104
2026-03-23
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
80
2026-03-30
info@tchweb.com
1.416.299.0089
Aero Materiel AB
Jonkoping, Sweden
75
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Astra Industrial Innovations
Johannesburg Gauteng South Africa
72
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Shanghai Cico Industrial Co. Ltd
Shanghai China
40
2026-03-27
sales@sh-cico.com
86-021-54900086
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
33
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Marek Industrial, a.s.
Brno CZ
30
2026-03-31
info@marek.eu
+420 541 420 811
Handy FIX
Warsaw Poland
20
2026-03-16
info@handy-fix.com.pl
0048221277890
Allegis Corporation
Minneapolis MN USA / ON CANADA
19
2026-04-03
salesmidwest@allegiscorp.com
1-866-378-7550
Steeves Agencies Inc
Winnipeg MB CANADA
12
2026-03-25
sales@steeves.ca
204.474.1239
Hardware Specialty Co
Marlboro MA USA
7
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-03-23
info@global-dtech.com
+34 91 661 20 79