The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Slide Latch, Snap-in, Small Size, 1.2mm (.050 in) Panel Thickness, 4.8mm (.190 in) Total Grip, ABS, Black
A3-30-519-12
Push-to-Close Slide Latch, Snap-in, Small Size, 1.2mm (.050 in) Panel Thickness, 4.8mm (.190 in) Total Grip, ABS, Black
Specifications
Material
Plastic
Material Grade
ABS
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
1.20
Max Outer Panel Thickness (mm)
1.40
Grip - Minimum (mm)
4.70
Grip - Maximum (mm)
4.90
Profile
Standard
Size Series
Small Size
Class
A3 - Slide Latches
All of these molded-plastic slide latches provide a low installed cost, plus convenient installation and operation, with differences in the size and grip style of each latch designed to suit individual applications. All offer snap-in installation in a single rectangular hole, and all use a simple sliding action to open.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6537
2024-11-14
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
1664
2024-11-14
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
981
2024-10-28
sales@parsonsaero.com
1.905.664.6203
AIS INDUSTRIAL COMPONENTS
HK
370
2024-11-07
czxia@hkais.com
86.0755.83747600
Handy FIX
Warsaw Poland
360
2024-10-21
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
241
2024-11-14
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
230
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
50
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
23
2024-11-14
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
9
2024-11-03
mw@mwfasteners.com
1.514.955.7781
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2024-11-14
Sales@ecph.com
1.800.442.3274
Shanghai Actech International Co Ltd
Shanghai CHINA
5
2024-10-28
sales@shactech.com
86-21-61099378
Praestmark A/S
Vedbaek / Denmark
4
2024-10-25
Sales@praestmark.dk
0045 38884400
Assembly Fasteners Inc.
Apopka FL USA
4
2024-11-14
sales@tropicfast.com
1-800-488-4777
Marek Industrial, a.s.
Brno CZ
3
2024-11-06
info@marek.eu
+420 541 420 811
Nappco Fastener Company
Houston, TX USA
2
2024-11-01
southcoh@nappco.com
1.800.580.2521
Zygology Ltd
Oxford UK
2
2024-11-11
sales@zygology.com
+44 (0)1844 266020