The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A1-11-502-20
Over-center Draw Latch, Medium Size, Without Keeper, Steel, Zinc Plate, Bright chromate, With yellow vinyl grip
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright, Yellow
Access Restriction
No Restriction
Series
500 Series
Class
A1 - Adjustable Series Draw Latches
Accommodate high working loads and a wide degree of field-adjustable grip with these all-metal adjustable draw latches. They are a convenient solution for panel latching requirements where the keeper or latching point is not located adjacent to the latch body, and user adjustment is desirable
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
119
2026-04-03
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
84
2026-03-28
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
75
2026-04-02
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
60
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Allegis Corporation
Minneapolis MN USA / ON CANADA
30
2026-04-03
salesmidwest@allegiscorp.com
1-866-378-7550
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
12
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
4
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
1
2026-03-25
sales@steeves.ca
204.474.1239
Zygology Ltd
Oxford UK
1
2026-03-23
sales@zygology.com
+44 (0)1844 266020