The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
97-37-103-24
Over-center Draw Latch Small Size, Concealed Keeper (two hole mount), Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Natural
Keeper Style
Concealed Keeper (two hole mount)
Size Series
Small Size, 30 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
1079
2026-03-12
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
507
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
127
2026-04-03
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
89
2026-04-02
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
51
2026-03-16
info@handy-fix.com.pl
0048221277890
Clancey Company
Overland Park KS USA
50
2026-04-01
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
30
2026-03-28
sales@dbroberts.com
1.800.773.5388
CASH COMPONENTES
Sao Paulo SP Brasil
20
2026-03-26
info@cash.com.br
55.11.3974.8312
IntechBJ Engineering Co., Ltd
Beijing
10
2026-03-18
info@intechbj.com
86-010-83833828
Nappco Fastener Company
Houston, TX USA
5
2026-04-02
southcoh@nappco.com
1.800.580.2521
Steeves Agencies Inc
Winnipeg MB CANADA
5
2026-03-25
sales@steeves.ca
204.474.1239
AIS INDUSTRIAL COMPONENTS
HK
5
2026-04-02
czxia@hkais.com
86.0755.83747600
Astra Industrial Innovations
Johannesburg Gauteng South Africa
4
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
4
2026-03-23
sales@zygology.com
+44 (0)1844 266020