The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
96-141
Lift-Off Hinge Offset Knuckle Style, Concealed Mount, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Thread or Hole Type
M4 X 0.7
Mounting Style
Concealed Mount
Hinge Style
Offset Knuckle Style
Class
96 - Removable Lift-Off Hinges
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
618
2026-04-02
czxia@hkais.com
86.0755.83747600
HTF Inc
Frederick MD USA
211
2026-03-12
sales@htfinc.com
1.800.466.1940
IntechBJ Engineering Co., Ltd
Beijing
149
2026-03-18
info@intechbj.com
86-010-83833828
Zygology Ltd
Oxford UK
60
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Steeves Agencies Inc
Winnipeg MB CANADA
43
2026-03-25
sales@steeves.ca
204.474.1239
Hardware Specialty Co
Marlboro MA USA
36
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
35
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
35
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
29
2026-03-24
info@biscoind.com
1.800.323.1232
CASH COMPONENTES
Sao Paulo SP Brasil
18
2026-03-26
info@cash.com.br
55.11.3974.8312
Handy FIX
Warsaw Poland
15
2026-03-16
info@handy-fix.com.pl
0048221277890
Shanghai Actech International Co Ltd
Shanghai CHINA
10
2026-03-27
sales@shactech.com
86-21-61099378
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
7
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2026-04-02
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
2
2026-03-28
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Marek Industrial, a.s.
Brno CZ
1
2026-03-31
info@marek.eu
+420 541 420 811